Explosion Proof - E-ex air conditioner

Cosmotec Atex

Explosion proof A/C are specifically designed to cool electronic enclosures in hazardous areas and in the presence of dangerous gases.

In compliance with the standards in force all units are ATEX certified, zone 2 type EX II3 Gc IIC T4.   

The standard housing is made with AISI 304 stainless steel, and upon request AISI 316.

The standard version can be installed like a traditional air conditioner and is as well for indoor as outdoor application suited.

Version Cooling Capacity L35L35 DIN3168
ATEX EVE08EX 800 W
ATEX EVE20EX 2000 W
ATEX EVE41EX 4100 W
ATEX EVE60EX 6000 W