Water Chillers

The Cosmotec water/liquid chiller is designed especially for use in industrial situations. The use of the chillers provides the means to accurately control the temperature of the water or liquid to be cooled.

All the production steps, from the development to the components study, are oriented to offer an high quality and a customised solution in accordance with the customer's needs.

Common features

  • Structure in painted steel plate, polyester powder RAL 7035 orange peel finished. 
  • Scroll Compressor starting from 4,5kW cooling capacity, hermetic reciprocating one for lower cooling capacity.
  • Ecological refrigerant Gas.
  • Steel brazed plate evaporator from WRAA6
  • Non ferrous hydraulic circuit starting from 10,3kW cooling capacity (WRA95)
  • Microprocessor electronic thermostat which manages operating temperatures, predisposed for remote control, with general alarm.


Safety
 

  • Safety by-pass on the hydrulic circuit
  • Level indicator (electric from model WRA95)
  • High and low pressure switches
  • high temperature alarm
  • General alarm
  • Antifreeze protection