Kryos˛ - Filter fans
The new attractive, modern design of Kryos˛ filter fans combines air flow optimisation and an high protection degree.
The clips allows an easy and fast mounting, without using tools or screws, improving the sealing between the cabinet and the environment.
With the additional filter is possible to increase the Kryos˛ Protection Degree to IP55.