XVH

The Cosmotec XVH air / air heat exchangers have been developed in order to cool electrical cabinets and shelters using the favourable environmental conditions, but at the same time, ensuring total protection from snow, rain, wind, dust, etc. (closed loop cooling).

The air/air heat exchangers exploit the principle of thermal conductivity to transfer heat from the internal environment to the outside, through an high performance finned heat exchanger core. The air flows cross the heat exchanger core upstream; in this way the outside air can’t infiltrating inside the cabinet, along with dust, humidity, pollutants.

XVH heat exchangers are perfectly suited to outdoor applications such as:

• Telecommunication Cabinet

• Applications in renewable energy

• External electrical panel

• Electrical cabinet

XVH Mechanical Thermostat

Version Specific
Heat
Transmission
(W/K)
Air
Flow
(m³/h)
Power
Supply
(V/ph/Hz)
XVH60003201000 60 650 230/1/50-60
XVHA0003201000 100 900 230/1/50-60
XVHA5003201000 160 1800 230/1/50-60

XVH Active Probe

Version Specific
Heat
Transmission
(W/K)
Air
Flow
(m³/h)
Power
Supply
XVH300P3121000 30 400 48VDC
XVH600P3121000 60 700 48VDC
XVHA00P3121000 100 900 48VDC
XVHA50P3121000 160 1800 48VDC

XVH Electronic Board

Version Specific
Heat
Transmission
(W/K)
Air
Flow
(m³/h)
Power
Supply
XVH600B3121000 60 700 48VDC
XVHA00B3121000 100 900 48VDC
XVHA50B3121000 160 1800 48VDC