TOP II - Top mounting air conditioner
TOP II air conditioner covers cooling capacity from 300 to 5200 W.
The new desing, without protruding frontal cover, allows to place the ECB Thermostat (Standard from ETE06) on both sides of the air conditioner, according to positioning of the TOP unit.
Thanks to the new environment air flow management (condensate) is possible to install the units also in close spaces, without affecting the performance and avoiding short circuit of hot air .
Furthermore, due to the high distance between air inlet and outlet, short-circuiting of cold air are completely avoided, with no need to install conveyors.
The return air path ensures that no condensate can form on the roof of the cabinet.