Spot Cooler ECE - Rack Air to Water exchanger
Portable air conditioning solution to cool production lines, spot areas of machines or cabinets as emergency or retrofitting system.
Available with 3 or 6 Kw cooling capacyty, the units work as standard with open system.
| Version | Cooling capacity L35L35 DIN 3168 |
|---|---|
| SPOT COOLER ECE30 | 3000 W |
| SPOT COOLER ECE60 | 6000 W |