Smart - Wall mounted air conditioner
The Smart wall mounted air conditioners, thanks to the horizontal installation and to the compact size, is particularly suitable for the installation on control boards, small boxes or directly on the machines.
The cooling capacity is 420W, and is managed by n internal electromechanical thermostat.
The units are supplied through a 3m chord at 230V – 50-60 Hz.
| Version | Cooling Capacity L35L35 DIN3168 |
|---|---|
| SMART EVE03 | 420 W |