Slim - Extra-flat wall mounted air conditioner

Slim

The extra flat air conditioners of Slim line are the best solutions when there's the need of a unit with a reduced depth, for enclosure wall or door mounting (only 180mm deep). The large distance between  air inlet and outlet  allows an optimal thermal management inside the enclosure. 

The cooling capacity range is from 1050W to 3000W with 2 different cut-outs. 

The "selfcleaning" condenser coil removes the necessity of the air filter, avoiding the ordinary maintenance.

Version Cooling Capacity L35L35 DIN3168
SLIM EVE11 1050 W
SLIM EVE14 1400 W
SLIM EVE20 2000 W
SLIM EVE25 2500 W
SLIM EVE30 3000 W