Slim In

Slim-In

The Slim In air conditioners are designed for recessed installation in the door or in the side of the enclosure. The large distance between inlet and outlet of the air allows an optimal thermal management inside the enclosure. 

Cooling capacity range from 850W to 3000W with 3 different cut-outs. 

The "selfcleaning" condenser coil removes the necessity of the air filter, avoiding the ordinary maintenance.

 

Version Cooling Capacity L35L35 DIN3168
SLIM IN EVE08 850 W
SLIM IN EVE11A3 1050 W
SLIM IN EVE14A3 1400 W
SLIM IN EVE20A3 2000 W
SLIM IN EVE25 2500 W
SLIM IN EVE30 3000 W