Rack ERE/EXW - Air conditioner

Rack ERE/EXW

Specifically developed for mounting on a 19" rack Rack-ERE has a cooling output of 950 W. It uses a "selfcleaning" condenser coil which remove the necessity of the air filter, avoiding the ordinary maintenance. The standard control is electromechanical. The power supply is through a PC plug.

Version Cooling capacity L35L35 DIN 3168
RACK ERE10 950 W
RACK EXW15 1500 W
RACK EXW25 2500 W