Protherm

Protherm - Wall mounted air conditioner

Protherm, wall mounted air conditioner, is designed to meet the cooling requirements in the industrial sector.

Specifically designed for mounting on the wall or door of electronic enclosures, Protherm covers a cooling capacity range from 330W to 4000W.

Thanks to the new hydrophilic treatment of the condenser and the optimal space out between the fins, the standard units can work without filter at 100% without any efficiency shrinkage for its whole lifetime. Furthermore, this kind of treatment improves the resistance of the condenser against the corrosion and saline.

The condensate water is collected in save areas, away from the enclosure, and conveyed to appropriate cups, where is transformed again into steam and expelled.

Version Cooling Capacity L35L35 DIN3168
PROTHERM EVE03 330 W
PROTHERM EVE04 500 W
PROTHERM EVE08 850 W
PROTHERM EVE10 900 W
PROTHERM EVE11 1050 W
PROTHERM EVE14 1400 W
PROTHERM EVE20 2000 W
PROTHERM EVE28 2700 W
PROTHERM EVE41 4000 W