Opera - Flexible wall mounted air conditioner

Opera

The Opera line air conditioners are versatile units, which are designed for an easy external or semi-flush installation in the door or in the side of the enclosure.

The cooling capacity range is from 420W to 2000W with 2 different cut-outs.

Thanks to the self cleaning condenser coil, there is no longer need of an air filter, avoiding the ordinary maintenance.

The standard control is electronic (except for EVE03). The electrical connection pass through a connector plug.

 

Version Cooling Capacity L35L35 DIN3168
OPERA EVE03 380 W
OPERA EVE11 1050 W
OPERA EVE14 1400 W
OPERA EVE20 2000 W