Module - Air conditioner in enclosure module

Module

The Module units are the best technical and cost effective solution for cooling long arrays of enclosures, where large cooling capacities are required.

The Cooling Capacity is from 5800W to 10000W.

The units are mounted on the side of the enclosure array to achieve a good aesthetic integration. The enclosure air  inlet can be on the side or on the top of the enclosure when ad external top duct is provided .

Version Cooling Capacity L35L35 DIN3168
MODULE EVE60 5800 W
MODULE EVE80 8000 W
MODULE EVEA0 10000 W