Explosion Proof - E-ex air conditioner

Explosion Proof

Explosion proof A/C are specifically designed to cool electronic enclosures in hazardous areas and in the presence of dangerous gases. Product Information

The cooling capacity range is from 800W to 6000W. In compliance with the standards in force all units are ATEX certified, zone 2 type EX II3 Gc IIC T4.  

The standard housing is made with AISI 304 stainless steel, and upon request AISI 316.

The standard version can be installed like a traditional air conditioner and is as well for indoor as outdoor application suited.

Version Cooling Capacity L35L35 DIN3168
ATEX EVE08EX 800 W
ATEX EVE20EX 2000 W
ATEX EVE41EX 4100 W
ATEX EVE60EX 6000 W